Transparent cover BRK D AEE
Type BK D AEE rws
Item no. 6133597
EAN 4012196716968


Item no. / Type
6133597 / BK D AEE rws
Smallest selling unit: 1 piece
1piece
piece
Description
Transport cover for automated fitted unit.
Technical data
Dimensions
| Length | 245 mm |
|---|---|
| Width | 83 mm |
| Height | 45 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | no |
| Cover mounting type | Cross-over |
| Version for | Smooth |
| ROHS-conformant | yes |
| Cover width | 80 mm |
| Dimension | 45x83x245 |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
Environmental Data
0,4942 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4942 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4942 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
BK D AEE rws
6133597
BK D AEE rws
Item no.
6133597
