Transition piece, TRI C 35-16 to SL 20/50
Type TRI C 35-50 rws
Item no. 6131185
EAN 4012196723317



Item no. / Type
6131185 / TRI C 35-50 rws
Smallest selling unit: 10 piece
10piece
piece
Description
Transition piece for transition from corner trunking 35 to SL 20/50 skirting trunking.
Technical data
Dimensions
| Length | 95 mm |
|---|---|
| Width | 60 mm |
| Height | 60 mm |
Technical data
| Halogen-free | no |
|---|---|
| ROHS-conformant | yes |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | Rautrigo |
Environmental Data
0,0615 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0615 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0615 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
TRI C 35-50 rws
6131185
TRI C 35-50 rws
Item no.
6131185

