TP wall and ceiling bracket FT
Type TPDG 345 FT
Item no. 6365985
EAN 4012195076926



Item no. / Type
Width
Height
for width max.
F in kN wall
F in kN ceiling
Smallest selling unit: 5 piece
5piece
piece
Description
TP wall and ceiling bracket with clamping lugs for screwless mesh cable tray fastening.
If the wall and ceiling bracket is fastened directly to the wall or ceiling, then, for reasons of stability, always use the spacer, type DS 4.
Max. side height of the cable support system 60 mm.
Technical data
Dimensions
| Length | 175 mm |
|---|---|
| Width | 345 mm |
| Height | 60 mm |
| Dimension L | 250 mm |
| Dimension B | 345 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| for width min. | 300 |
| for width max. | 300 mm |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Version for | Suspension bracket (C clamp) |
| ROHS-conformant | yes |
| F in kN wall | 0,55 kN |
| F in kN ceiling | 0,5 kN |
| Dimension | B345mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | TP Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
1,7545 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7545 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7545 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Height
for width max.
F in kN wall
F in kN ceiling
Colour
Item no.
TPDG 145 FT
145
60
100
1,4
1,3
zinc
6365977
TPDG 245 FT
245
60
200
0,87
0,8
zinc
6365981
TPDG 345 FT
345
60
300
0,55
0,5
zinc
6365985
Width
for width max.
F in kN wall
F in kN ceiling
TPDG 145 FT
Item no.
6365977
Width
145
Height
60
for width max.
100
F in kN wall
1,4
F in kN ceiling
1,3
Colour
zinc
TPDG 245 FT
Item no.
6365981
Width
245
Height
60
for width max.
200
F in kN wall
0,87
F in kN ceiling
0,8
Colour
zinc
TPDG 345 FT
Item no.
6365985
Width
345
Height
60
for width max.
300
F in kN wall
0,55
F in kN ceiling
0,5
Colour
zinc


