TP wall and ceiling bracket FT
Type TPD 245 FT
Item no. 6363865
EAN 4012195076865



Item no. / Type
Width
Height
for width max.
F in kN wall
F in kN ceiling
Smallest selling unit: 1 piece
1piece
piece
Description
TP wall and ceiling bracket for universal structural fastening.
Important! If the wall and ceiling bracket is fastened directly to the wall or ceiling, then, for reasons of stability, always use the spacer, type DS 4.
Max. side height of the cable support system 60 mm.
Technical data
Dimensions
| Length | 245 mm |
|---|---|
| Width | 245 mm |
| Height | 60 mm |
| Dimension B | 245 mm |
| Dimension H | 175 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| for width min. | 200 |
| for width max. | 200 mm |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Version for | Suspension bracket (C clamp) |
| ROHS-conformant | yes |
| F in kN wall | 0,87 kN |
| F in kN ceiling | 0,8 kN |
| Dimension | B245mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | TP Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
1,4516 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4516 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4516 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
for width max.
F in kN wall
F in kN ceiling
Colour
Item no.
TPD 145 FT
145
60
100
1,4
1,3
zinc
6363861
TPD 245 FT
245
60
200
0,87
0,8
zinc
6363865
TPD 345 FT
345
60
300
0,55
0,5
zinc
6363869
Width
for width max.
F in kN wall
F in kN ceiling
TPD 145 FT
Item no.
6363861
Width
145
Height
60
for width max.
100
F in kN wall
1,4
F in kN ceiling
1,3
Colour
zinc
TPD 245 FT
Item no.
6363865
Width
245
Height
60
for width max.
200
F in kN wall
0,87
F in kN ceiling
0,8
Colour
zinc
TPD 345 FT
Item no.
6363869
Width
345
Height
60
for width max.
300
F in kN wall
0,55
F in kN ceiling
0,5
Colour
zinc


