TP wall and ceiling bracket FS
Type TPD 445 FS
Item no. 6363826
EAN 4012195460381



Item no. / Type
Width
Height
for width max.
F in kN wall
F in kN ceiling
Smallest selling unit: 1 piece
1piece
piece
Description
TP wall and ceiling bracket for universal use.
Important! If the wall and ceiling bracket is fastened directly to the wall or ceiling, then, for reasons of stability, always use the spacer, type DS 4.
Max. side height of the cable support system 60 mm.
Technical data
Dimensions
| Length | 445 mm |
|---|---|
| Width | 445 mm |
| Height | 60 mm |
| Dimension B | 445 mm |
| Dimension H | 175 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| for width min. | 400 |
| for width max. | 400 mm |
| Adjustable | no |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Version for | Suspension bracket (C clamp) |
| ROHS-conformant | yes |
| F in kN wall | 0,45 kN |
| F in kN ceiling | 0,35 kN |
| Dimension | B445mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | TP Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
2,1901 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,1901 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,1901 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
for width max.
F in kN wall
F in kN ceiling
Colour
Item no.
TPD 145 FS
145
60
100
1,4
1,3
zinc
6363806
TPD 245 FS
245
60
200
0,87
0,8
zinc
6363814
TPD 345 FS
345
60
300
0,55
0,5
zinc
6363822
TPD 445 FS
445
60
400
0,45
0,35
zinc
6363826
TPD 545 FS
545
60
500
0,35
0,25
zinc
6363829
Width
for width max.
F in kN wall
F in kN ceiling
TPD 145 FS
Item no.
6363806
Width
145
Height
60
for width max.
100
F in kN wall
1,4
F in kN ceiling
1,3
Colour
zinc
TPD 245 FS
Item no.
6363814
Width
245
Height
60
for width max.
200
F in kN wall
0,87
F in kN ceiling
0,8
Colour
zinc
TPD 345 FS
Item no.
6363822
Width
345
Height
60
for width max.
300
F in kN wall
0,55
F in kN ceiling
0,5
Colour
zinc
TPD 445 FS
Item no.
6363826
Width
445
Height
60
for width max.
400
F in kN wall
0,45
F in kN ceiling
0,35
Colour
zinc
TPD 545 FS
Item no.
6363829
Width
545
Height
60
for width max.
500
F in kN wall
0,35
F in kN ceiling
0,25
Colour
zinc


