TP wall and ceiling bracket FS
Type TPDG 195 FS
Item no. 6365914
EAN 4012196042609



Item no. / Type
Width
Height
for width max.
F in kN wall
F in kN ceiling
Smallest selling unit: 6 piece
6piece
piece
Description
TP wall and ceiling bracket with clamping lugs for screwless mesh cable tray fastening.
If the wall and ceiling bracket is fastened directly to the wall or ceiling, then, for reasons of stability, always use the spacer, type DS 4.
Max. side height of the cable support system 60 mm.
Technical data
Dimensions
| Length | 175 mm |
|---|---|
| Width | 195 mm |
| Height | 60 mm |
| Dimension L | 100 mm |
| Dimension B | 195 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| for width min. | 150 |
| for width max. | 150 mm |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Version for | Suspension bracket (C clamp) |
| ROHS-conformant | yes |
| F in kN wall | 1,05 kN |
| F in kN ceiling | 0,95 kN |
| Dimension | B195mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | TP Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
1,3857 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,3857 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,3857 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Height
for width max.
F in kN wall
F in kN ceiling
Colour
Item no.
TPDG 145 FS
145
60
100
1,4
1,3
zinc
6365906
TPDG 195 FS
195
60
150
1,05
0,95
zinc
6365914
TPDG 245 FS
245
60
200
0,87
0,8
zinc
6365922
TPDG 345 FS
345
60
300
0,55
0,5
zinc
6365949
Width
for width max.
F in kN wall
F in kN ceiling
TPDG 145 FS
Item no.
6365906
Width
145
Height
60
for width max.
100
F in kN wall
1,4
F in kN ceiling
1,3
Colour
zinc
TPDG 195 FS
Item no.
6365914
Width
195
Height
60
for width max.
150
F in kN wall
1,05
F in kN ceiling
0,95
Colour
zinc
TPDG 245 FS
Item no.
6365922
Width
245
Height
60
for width max.
200
F in kN wall
0,87
F in kN ceiling
0,8
Colour
zinc
TPDG 345 FS
Item no.
6365949
Width
345
Height
60
for width max.
300
F in kN wall
0,55
F in kN ceiling
0,5
Colour
zinc


