TP wall and ceiling bracket A2
Type TPDG 345 A2
Item no. 6365995
EAN 4012195617778



Item no. / Type
Width
Height
for width max.
F in kN wall
F in kN ceiling
Smallest selling unit: 5 piece
5piece
piece
Description
TP wall and ceiling bracket with clamping lugs for screwless mesh cable tray fastening.
If the wall and ceiling bracket is fastened directly to the wall or ceiling, then, for reasons of stability, always use the spacer, type DS 4.
Max. side height of the cable support system 60 mm.
Technical data
Dimensions
| Length | 175 mm |
|---|---|
| Width | 345 mm |
| Height | 60 mm |
| Dimension L | 250 mm |
| Dimension B | 345 mm |
| Dimension H | 175 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| for width min. | 300 |
| for width max. | 300 mm |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Version for | Suspension bracket (C clamp) |
| ROHS-conformant | yes |
| F in kN wall | 0,55 kN |
| F in kN ceiling | 0,5 kN |
| Dimension | B345mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | TP Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
3,9078 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,9078 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,9078 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
for width max.
F in kN wall
F in kN ceiling
Colour
Item no.
TPDG 145 A2
145
60
100
1,4
1,3
stainless steel
6365989
TPDG 195 A2
195
60
150
1,05
0,95
stainless steel
6365991
TPDG 245 A2
245
60
200
0,87
0,8
stainless steel
6365993
TPDG 345 A2
345
60
300
0,55
0,5
stainless steel
6365995
Width
for width max.
F in kN wall
F in kN ceiling
TPDG 145 A2
Item no.
6365989
Width
145
Height
60
for width max.
100
F in kN wall
1,4
F in kN ceiling
1,3
Colour
stainless steel
TPDG 195 A2
Item no.
6365991
Width
195
Height
60
for width max.
150
F in kN wall
1,05
F in kN ceiling
0,95
Colour
stainless steel
TPDG 245 A2
Item no.
6365993
Width
245
Height
60
for width max.
200
F in kN wall
0,87
F in kN ceiling
0,8
Colour
stainless steel
TPDG 345 A2
Item no.
6365995
Width
345
Height
60
for width max.
300
F in kN wall
0,55
F in kN ceiling
0,5
Colour
stainless steel


