Touch-up pen
Type WZ3RW
|Item no. 6288720
|EAN 4012195149132


Item no. / Type
6288720 / WZ3RW
Smallest selling unit: 1 piece
1piece
piece
Description
For touching up paint damage.
Please specify colour shade when ordering.
Please specify colour shade when ordering.
Technical data
Technical data
| Dimension | ca. 10ml |
|---|---|
| Colour | Pure white; RAL 9010 |
Environmental Data
0,0743 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0743 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0743 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
WZ3RW
6288720
WZ3RW
Item no.
6288720

