Top hat rail, perforated
Type 2069 6,2 2M GTPL
|Item no. 1115860
|EAN 4012197407414



Item no. / Type
Length
Version for
Surface
Smallest selling unit: 2 m
2m
m
Description
Perforated top hat rail 35 x 7,5 mm for holding electrical devices such as circuit breakers, power supplies, relays, surge protection devices or terminal blocks. Perforation 6.2 x 18 mm. According to EN 60715 (formerly DIN EN 50022).
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 35 mm |
| Height | 7,5 mm |
Technical data
| Material thickness | 1 mm |
|---|---|
| Drill hole spacing, centre | 25 mm |
| Version, rails | Support rail DIN EN 60715 |
| Hole shape (ETIM) | Long slot |
| Version for | perforated |
| Bundle | 50 m |
| ROHS-conformant | yes |
| Dimension | 2000x35x7,5 |
| Surface | Electrogalvanised, transparently-passivated |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Version for
Surface
Material
Item no.
2069 6,2 2M GTPL
2000
perforated
Electrogalvanised, transparently-passivated
Steel
1115860
2069 2M GTPL
2000
Perforated
Electrogalvanised, transparently-passivated
Steel
1115669
2069 L 2M FS
2000
Perforated
Strip galvanised
Steel
1115804
Version for
Surface
2069 6,2 2M GTPL
Item no.
1115860
Length
2000
Version for
perforated
Surface
Electrogalvanised, transparently-passivated
Material
Steel
2069 2M GTPL
Item no.
1115669
Length
2000
Version for
Perforated
Surface
Electrogalvanised, transparently-passivated
Material
Steel
2069 L 2M FS
Item no.
1115804
Length
2000
Version for
Perforated
Surface
Strip galvanised
Material
Steel
