Toolless cable clip, cable diameter 60–85 mm
Type WLKS 60-85
|Item no. 1198660
|EAN 4012197432096



Item no. / Type
1198660 / WLKS 60-85
Clamping range D, min.
60 mm
Clamping range D, max.
85 mm
Smallest selling unit: 20 piece
20piece
piece
Description
Cable clip for the mounting of cables with a large diameter of 60 mm to 85 mm. The diameter can be adjusted without tools. Fastening on a profile rail with hammer-head bolt, washer and nut. Maximum axial load capacity of 150 kg. Application in a temperature range of –40 °C to +90 °C.
Technical data
Dimensions
| Length | 125 mm |
|---|---|
| Width | 72 mm |
| Height | 110 mm |
Technical data
| Plate thickness | 2 mm |
|---|---|
| For pipe diameter, min. | 60 mm |
| For pipe diameter, max. | 85 mm |
| Cable diameter, min. | 60 mm |
| Cable diameter, max. | 85 mm |
| Number of cables/pipes | 1 |
| Mounting type | Profile rail |
| Clamping range D, min. | 60 mm |
| Clamping range D, max. | 85 mm |
| Dimension | 60-85 |
| Product series | 2056 / 2058 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Product images (2)
Tender specifications (1)
Variants
Type
Clamping range D, min.
Clamping range D, max.
Item no.
WLKS 60-85
60
85
1198660
WLKS 60-85
Item no.
1198660
Clamping range D, min.
60
Clamping range D, max.
85
