Tilting anchor
Type 455 M5x65 G
Item no. 3482057
EAN 4012195310754




Item no. / Type
Length
Thread
Breaking load
Drill hole diameter, min.
Smallest selling unit: 50 piece
50piece
piece
Description
One washer and one hexagonal nut, with ceiling hook.
Note: Reckon with 5x safety for luminaire suspensions.
Note: Reckon with 5x safety for luminaire suspensions.
Technical data
Dimensions
| Length | 65 mm |
|---|---|
| Dimension L | 65 mm |
Technical data
| Thread | M5 |
|---|---|
| With washer | yes |
| Breaking load | 0,4 kN |
| Version for | With ceiling hook |
| ROHS-conformant | yes |
| hook diameter | 16 mm |
| Drill hole | 13 mm |
| Drill hole diameter, min. | 13 mm |
| Thread type | Metric |
| Dimension | M5x65mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Anchors |
Environmental Data
0,094 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,094 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,094 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Thread
Breaking load
Drill hole diameter, min.
Item no.
454 M6x100 G
100
M6
0,7
16
3482030
455 M5x65 G
65
M5
0,4
13
3482057
455 M5x100 G
100
M5
0,4
13
3482073
457 M4x55 G
55
M4
0,25
13
3482138
Length
Thread
Breaking load
Drill hole diameter, min.
454 M6x100 G
Item no.
3482030
Length
100
Thread
M6
Breaking load
0,7
Drill hole diameter, min.
16
455 M5x65 G
Item no.
3482057
Length
65
Thread
M5
Breaking load
0,4
Drill hole diameter, min.
13
455 M5x100 G
Item no.
3482073
Length
100
Thread
M5
Breaking load
0,4
Drill hole diameter, min.
13
457 M4x55 G
Item no.
3482138
Length
55
Thread
M4
Breaking load
0,25
Drill hole diameter, min.
13

