Tilting anchor
Type KD 10 100
Item no. 3482758
EAN 4012195239352



Item no. / Type
Length
Thread
Breaking load
Drill hole diameter, min.
Smallest selling unit: 25 piece
25piece
piece
Description
Including nut and large washer.
The universal heavy-duty fastening for stressed concrete, hollow steel profiles, metal sheets and plates.
Use: heating, ventilation and air conditioning technology, cooling systems, sprinkler systems, pipes, cable tracks, etc.
* Dependent on the thickness of the ceiling profile.
The universal heavy-duty fastening for stressed concrete, hollow steel profiles, metal sheets and plates.
Use: heating, ventilation and air conditioning technology, cooling systems, sprinkler systems, pipes, cable tracks, etc.
* Dependent on the thickness of the ceiling profile.
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Dimension L | 100 mm |
Technical data
| Thread | M10 |
|---|---|
| With washer | yes |
| Breaking load | 2,4 kN |
| Version for | With threaded shaft |
| ROHS-conformant | Exempt |
| Minimum cavity depth | 75 mm |
| Drill hole | 25 mm |
| Drill hole diameter, min. | 25 mm |
| Thread type | Metric |
| Dimension | M10x100mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Anchors |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Thread
Breaking load
Drill hole diameter, min.
Item no.
KD 8 100
100
M8
2,4
22
3482707
KD 10 100
100
M10
2,4
25
3482758
Thread
Drill hole diameter, min.
KD 8 100
Item no.
3482707
Length
100
Thread
M8
Breaking load
2,4
Drill hole diameter, min.
22
KD 10 100
Item no.
3482758
Length
100
Thread
M10
Breaking load
2,4
Drill hole diameter, min.
25
