Tightening strap lock FS
Type SBV 15 FS
Item no. 6490950
EAN 4012196589609



Item no. / Type
6490950 / SBV 15 FS
Smallest selling unit: 100 piece
100piece
piece
Description
Tightening strap lock made of strip-galvanised steel, suitable for a range of products with a 15 mm width.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 20x18 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,019 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,019 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,019 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SBV 15 FS
6490950
SBV 15 FS
Item no.
6490950



