Tightening strap lock FS
Type SBV 8 FS
Item no. 6490940
EAN 4012196589579



Item no. / Type
6490940 / SBV 8 FS
Smallest selling unit: 100 piece
100piece
piece
Description
Tightening strap lock made of strip-galvanised steel, suitable for portfolio with 8 mm width.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 20x10 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,0072 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0072 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0072 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SBV 8 FS
6490940
SBV 8 FS
Item no.
6490940



