Tightening strap lock A4
Type SBV 15 A4
Item no. 6490972
EAN 4012196650118




Item no. / Type
6490972 / SBV 15 A4
Smallest selling unit: 100 piece
100piece
piece
Description
Tightening strap lock made of rustproof steel, suitable for a range of products with a 15 mm width.
Technical data
Technical data
| Dimension | 25 x 20 |
|---|---|
| ROHS-conformant | yes |
| Dimension | 20x18 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4404 |
| Colour | stainless steel |
Environmental Data
0,0411 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0411 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0411 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SBV 15 A4
6490972
SBV 15 A4
Item no.
6490972



