Tightening strap lock A2
Type SBV 8 A2
Item no. 6490942
EAN 4012196589586



Item no. / Type
6490942 / SBV 8 A2
Smallest selling unit: 100 piece
100piece
piece
Description
Tightening strap lock made of rustproof steel, suitable for portfolio with 8 mm width.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 20x10 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
0,015 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,015 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,015 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SBV 8 A2
6490942
SBV 8 A2
Item no.
6490942



