Threaded sleeve for height-adjustable, round heavy-duty cassette
Type GH NR SL20
Item no. 7406870
EAN 4012195426332



Item no. / Type
Floor covering thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Threaded sleeves for retro-installation in round heavy-duty cassettes.
Technical data
Dimensions
| Dimension L | 21 mm |
|---|
Technical data
| Cassette height | 20 mm |
|---|---|
| Floor covering thickness | 20 mm |
| ROHS-conformant | yes |
| Dimension | L=21 |
| Material | Stainless steel 1.4301 |
Environmental Data
0,1473 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1473 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1473 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor covering thickness
Item no.
GH NR SL20
20
7406870
GH NR SL25
25
7406871
Floor covering thickness
GH NR SL20
Item no.
7406870
Floor covering thickness
20
GH NR SL25
Item no.
7406871
Floor covering thickness
25
