Threaded sleeve for heavy-duty frame cassette
Type GH RK SL40
Item no. 7406862
EAN 4012195426189



Item no. / Type
Floor covering thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Threaded sleeves for retro-installation in heavy-duty frame cassettes.
Technical data
Dimensions
| Length | 34 mm |
|---|---|
| Dimension L | 34 mm |
Technical data
| Cassette height | 40 mm |
|---|---|
| Floor covering thickness | 34 mm |
| ROHS-conformant | yes |
| Dimension | L=34,0 |
| Material | Stainless steel 1.4301 |
Environmental Data
0,1473 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1473 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1473 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Floor covering thickness
Item no.
GH RK SL20
14
7406859
GH RK SL25
19
7406860
GH RK SL30
24
7406861
GH RK SL40
34
7406862
Floor covering thickness
GH RK SL20
Item no.
7406859
Floor covering thickness
14
GH RK SL25
Item no.
7406860
Floor covering thickness
19
GH RK SL30
Item no.
7406861
Floor covering thickness
24
GH RK SL40
Item no.
7406862
Floor covering thickness
34
