Threaded rod G 3000
Type TR M10 3M G
|Item no. 3141233
|EAN 4012195895152




Item no. / Type
3141233 / TR M10 3M G
Length
3000 mm
Thread
M10
Threaded rod resistance class
8.8
Smallest selling unit: 20 piece
20piece
piece
Description
Threaded rod to DIN 976.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Dimension L | 3000 mm |
| Dimension d | 10 mm |
Technical data
| Thread metric | 10 |
|---|---|
| Thread | M10 |
| Breaking load | 23,2 kN |
| ROHS-conformant | yes |
| Dimension | M10x3000mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Left thread | no |
| Threaded rod resistance class | 8.8 |
| Product series | Bolts and hooks |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Thread
Threaded rod resistance class
Item no.
TR M10 3M G
3000
M10
8.8
3141233
TR M10 3M G
Item no.
3141233
Length
3000
Thread
M10
Threaded rod resistance class
8.8


