Threaded rod G 2000
Type TR M12 2M G
Item no. 3141144
EAN 4012195123644




Item no. / Type
Length
Thread
Smallest selling unit: 10 piece
10piece
piece
Description
Threaded rod to DIN 976.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Dimension L | 2000 mm |
| Dimension d | 12 mm |
Technical data
| Thread metric | 12 |
|---|---|
| Thread | M12 |
| Breaking load | 33,7 kN |
| ROHS-conformant | yes |
| Dimension | M12x2000mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Left thread | no |
| Threaded rod resistance class | 8.8 |
| Product series | Bolts and hooks |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Thread
Threaded rod resistance class
Item no.
TR M6 2M G
2000
M6
8.8
3141048
TR M8 2M G
2000
M8
8.8
3141136
TR M10 2M G
2000
M10
8.8
3141140
TR M12 2M G
2000
M12
8.8
3141144
Thread
TR M6 2M G
Item no.
3141048
Length
2000
Thread
M6
Threaded rod resistance class
8.8
TR M8 2M G
Item no.
3141136
Length
2000
Thread
M8
Threaded rod resistance class
8.8
TR M10 2M G
Item no.
3141140
Length
2000
Thread
M10
Threaded rod resistance class
8.8
TR M12 2M G
Item no.
3141144
Length
2000
Thread
M12
Threaded rod resistance class
8.8



