Threaded rod G 1000
Type TR M6 1M G
Item no. 3141047
EAN 4012195253211




Item no. / Type
Length
Thread
Smallest selling unit: 10 piece
10piece
piece
Description
Threaded rod to DIN 976.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Dimension L | 1000 mm |
| Dimension d | 6 mm |
Technical data
| Thread metric | 6 |
|---|---|
| Thread | M6 |
| Breaking load | 8,04 kN |
| ROHS-conformant | yes |
| Dimension | M6x1000mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Left thread | no |
| Threaded rod resistance class | 8.8 |
| Product series | Bolts and hooks |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Thread
Threaded rod resistance class
Item no.
TR M6 1M G
1000
M6
8.8
3141047
TR M8 1M G
1000
M8
8.8
3141128
Thread
TR M6 1M G
Item no.
3141047
Length
1000
Thread
M6
Threaded rod resistance class
8.8
TR M8 1M G
Item no.
3141128
Length
1000
Thread
M8
Threaded rod resistance class
8.8







