Threaded rod G 1000
Type TR M12 1M G
Item no. 3141306
EAN 4012195253457




Item no. / Type
Length
Thread
Smallest selling unit: 10 piece
10piece
piece
Description
Threaded rod to DIN 976.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Dimension L | 1000 mm |
| Dimension d | 12 mm |
Technical data
| Thread metric | 12 |
|---|---|
| Thread | M12 |
| Breaking load | 33,7 kN |
| ROHS-conformant | yes |
| Dimension | M12x1000mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Left thread | no |
| Threaded rod resistance class | 8.8 |
| Product series | Bolts and hooks |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Thread
Threaded rod resistance class
Item no.
TR M6 1M G
1000
M6
8.8
3141047
TR M8 1M G
1000
M8
8.8
3141128
TR M10 1M G
1000
M10
8.8
3141209
TR M12 1M G
1000
M12
8.8
3141306
Thread
TR M6 1M G
Item no.
3141047
Length
1000
Thread
M6
Threaded rod resistance class
8.8
TR M8 1M G
Item no.
3141128
Length
1000
Thread
M8
Threaded rod resistance class
8.8
TR M10 1M G
Item no.
3141209
Length
1000
Thread
M10
Threaded rod resistance class
8.8
TR M12 1M G
Item no.
3141306
Length
1000
Thread
M12
Threaded rod resistance class
8.8







