Threaded rod G 1000
Type TR M10 1M G
Item no. 3141209
EAN 4012195253396



Item no. / Type
Length
Thread
Smallest selling unit: 10 piece
10piece
piece
Description
Threaded rod to DIN 976.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Dimension L | 1000 mm |
| Dimension d | 10 mm |
Technical data
| Thread metric | 10 |
|---|---|
| Thread | M10 |
| Breaking load | 23,2 kN |
| ROHS-conformant | yes |
| Dimension | M10x1000mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Left thread | no |
| Threaded rod resistance class | 8.8 |
| Product series | Bolts and hooks |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Thread
Threaded rod resistance class
Item no.
TR M6 1M G
1000
M6
8.8
3141047
TR M8 1M G
1000
M8
8.8
3141128
TR M10 1M G
1000
M10
8.8
3141209
TR M12 1M G
1000
M12
8.8
3141306
Thread
TR M6 1M G
Item no.
3141047
Length
1000
Thread
M6
Threaded rod resistance class
8.8
TR M8 1M G
Item no.
3141128
Length
1000
Thread
M8
Threaded rod resistance class
8.8
TR M10 1M G
Item no.
3141209
Length
1000
Thread
M10
Threaded rod resistance class
8.8
TR M12 1M G
Item no.
3141306
Length
1000
Thread
M12
Threaded rod resistance class
8.8






