Threaded rod adapter E30
Type KGA
Item no. 7215395
EAN 4012195077923



Item no. / Type
7215395 / KGA
Smallest selling unit: 1 piece
1piece
piece
Description
Adapter to accept threaded rods for the PYROLINE® Con S BSKH application as an E duct for the maintenance of electrical function. The adapter is fastened to the duct connectors.
Technical data
Technical data
| Type of accessory | Threaded rod adapter |
|---|---|
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
KGA
7215395
KGA
Item no.
7215395



