Threaded rod A4 2000
Type TR M12 2M A4
Item no. 3141514
EAN 4012196098507



Item no. / Type
Length
Thread
Smallest selling unit: 10 piece
10piece
piece
Description
Threaded rod to DIN 976.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Dimension L | 2000 mm |
| Dimension d | 12 mm |
Technical data
| Thread metric | 12 |
|---|---|
| Thread | M12 |
| Breaking load | 90,43 kN |
| ROHS-conformant | yes |
| Dimension | M12x2000mm |
| Surface | Bright, treated |
| Material | Stainless steel |
| Left thread | no |
| Product series | Bolts and hooks |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Thread
Item no.
TR M6 2M A4
2000
M6
3141484
TR M8 2M A4
2000
M8
3141494
TR M10 2M A4
2000
M10
3141504
TR M12 2M A4
2000
M12
3141514
Thread
TR M6 2M A4
Item no.
3141484
Length
2000
Thread
M6
TR M8 2M A4
Item no.
3141494
Length
2000
Thread
M8
TR M10 2M A4
Item no.
3141504
Length
2000
Thread
M10
TR M12 2M A4
Item no.
3141514
Length
2000
Thread
M12
