Threaded rod A4 1000
Type TR M10 1M A4
Item no. 3141502
EAN 4012196098446



Item no. / Type
Length
Thread
Smallest selling unit: 1 piece
1piece
piece
Description
Threaded rod to DIN 976.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Dimension L | 1000 mm |
| Dimension d | 10 mm |
Technical data
| Thread metric | 10 |
|---|---|
| Thread | M10 |
| Breaking load | 62,8 kN |
| ROHS-conformant | yes |
| Dimension | M10x1000mm |
| Surface | Bright, treated |
| Material | Stainless steel |
| Left thread | no |
| Product series | Bolts and hooks |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Thread
Item no.
TR M6 1M A4
1000
M6
3141482
TR M8 1M A4
1000
M8
3141492
TR M10 1M A4
1000
M10
3141502
Thread
TR M6 1M A4
Item no.
3141482
Length
1000
Thread
M6
TR M8 1M A4
Item no.
3141492
Length
1000
Thread
M8
TR M10 1M A4
Item no.
3141502
Length
1000
Thread
M10
