Testing unit for lightning barriers
Type LFC
Item no. 5096786
EAN 4012195425182



Item no. / Type
5096786 / LFC
Nominal voltage
9 V
Smallest selling unit: 1 piece
1piece
piece
Description
OBO Life Control allows function control of the MDP lightning barriers.
The lightning barriers can be checked while installed. Life Control will not have any influences on the measuring signal.
Life Control possesses an integrated OLED with visual and acoustic defect signalling. A separate LED inside the testing pin is also integrated.
Life Control is delivered in a case, complete with a CD and instructions.
The lightning barriers can be checked while installed. Life Control will not have any influences on the measuring signal.
Life Control possesses an integrated OLED with visual and acoustic defect signalling. A separate LED inside the testing pin is also integrated.
Life Control is delivered in a case, complete with a CD and instructions.
Technical data
Technical data
| Nominal voltage | 9 V |
|---|---|
| Version, testing device for surge protection | Testing case |
| Application, testing device for surge protection | Information technology |
| Evaluation, testing device for surge protection | On the test device |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (1)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal voltage
Item no.
LFC
9
5096786
LFC
Item no.
5096786
Nominal voltage
9


