Terrazzo lined body for height-adjustable cassettes, nominal size 4
Type SK RK4
Item no. 7404380
EAN 4012196633937



Item no. / Type
7404380 / SK RK4
Smallest selling unit: 1 piece
1piece
piece
Description
Lined body, suitable for polishing, for the direct and jointless installation of height-adjustable cassettes, nominal size 4, into surface-finished screeds/terrazzo floorings. The casing is laid floatingly onto underfloor boxes with mounting lids of nominal size 4, closing the gaps between underfloor box and cassette frame. The protection cover made from aluminium sheet is put into the cassette frame as a dummy before the screed work is done and can be polished over with the screed or terrazzo.
Technical data
Dimensions
| Length | 198 mm |
|---|---|
| Width | 198 mm |
| Height | 55 mm |
| Dimension A | 253 mm |
| Dimension a | 198 mm |
| Dimension h | 55 mm |
Technical data
| Floor height, min. | 130 mm |
|---|---|
| Floor height, max. | 200 mm |
| Nominal size for device installation units | 4 |
| ROHS-conformant | yes |
| Dimension | 253x253x55 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | SK Screed protection cover |
Environmental Data
6,2323 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 6,2323 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,2323 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
SK RK4
7404380
SK RK4
Item no.
7404380
