Terminal strip
Type CP45-KL
Item no. 6108043
EAN 4012195577980



Item no. / Type
6108043 / CP45-KL
Smallest selling unit: 1 piece
1piece
piece
Description
Screwless terminal strip with locking foot, 5-pin for a cable cross-section of 0.5–4 mm².
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Width | 35 mm |
| Height | 22 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 22x60x35 |
| Colour | Black |
| Product series | Energy distributor |
Environmental Data
0,0292 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0292 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0292 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
CP45-KL
6108043
CP45-KL
Item no.
6108043

