Tensioning wire clip, polystyrene
Type 4024 9-16
Item no. 2305151
EAN 4012195224297




Item no. / Type
Bolt
Smallest selling unit: 100 piece
100piece
piece
Description
Bolt, steel, electrogalvanised, light grey.
Technical data
Dimensions
| Dimension A | 41 mm |
|---|---|
| Dimension B | 24 mm |
| Dimension b | 14 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of cables/pipes | 1 |
| Bolt | M4x13 |
| Version for | Not insulated |
| ROHS-conformant | yes |
| Dimension | 9-16mm |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Environmental Data
0,0153 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0153 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0153 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Bolt
Material
Item no.
4024 9-16
M4x13
Polystyrene
2305151
4024 16-23
M5x20
Polystyrene
2305232
Bolt
4024 9-16
Item no.
2305151
Bolt
M4x13
Material
Polystyrene
4024 16-23
Item no.
2305232
Bolt
M5x20
Material
Polystyrene

