Tensioning wire clip G
Type 1020 18-28 G
Item no. 1404288
EAN 4012195126010




Item no. / Type
Smallest selling unit: 50 piece
50piece
piece
Description
To fasten cables to tensioning cables. With bolt M4x13.
Technical data
Dimensions
| Dimension A | 34 mm |
|---|
Technical data
| Number of cables/pipes | 1 |
|---|---|
| Bolt | M4x14 |
| Version for | Not insulated |
| ROHS-conformant | yes |
| Dimension | 19-28mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Steel wire range |
Environmental Data
0,0493 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0493 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0493 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Bolt
Surface
Material
Item no.
1020 11-16 G
M4x14
Electrogalvanised
Steel
1404164
1020 14-18 G
M4x14
Electrogalvanised
Steel
1404180
1020 18-28 G
M4x14
Electrogalvanised
Steel
1404288
1020 11-16 G
Item no.
1404164
Bolt
M4x14
Surface
Electrogalvanised
Material
Steel
1020 14-18 G
Item no.
1404180
Bolt
M4x14
Surface
Electrogalvanised
Material
Steel
1020 18-28 G
Item no.
1404288
Bolt
M4x14
Surface
Electrogalvanised
Material
Steel


