Tensioning wire clip A4
Type 1020 14-18 A4
Item no. 1404184
EAN 4012195901808




Item no. / Type
Smallest selling unit: 50 piece
50piece
piece
Description
Tensioning wire clip for cable 4‒9 mm 14‒18 mm. With V4A bolt M4x14.
Technical data
Dimensions
| Dimension A | 26 mm |
|---|
Technical data
| Number of cables/pipes | 1 |
|---|---|
| Bolt | M4x14 |
| Version for | Not insulated |
| ROHS-conformant | yes |
| Dimension | 14-18mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Product series | Steel wire range |
Environmental Data
0,094 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,094 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,094 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Bolt
Surface
Material
Item no.
1020 11-16 A4
M4x14
Bright, treated
Stainless steel 1.4571
1404168
1020 14-18 A4
M4x14
Bright, treated
Stainless steel 1.4571
1404184
1020 18-28 A4
M4x14
Bright, treated
Stainless steel 1.4571
1404292
1020 11-16 A4
Item no.
1404168
Bolt
M4x14
Surface
Bright, treated
Material
Stainless steel 1.4571
1020 14-18 A4
Item no.
1404184
Bolt
M4x14
Surface
Bright, treated
Material
Stainless steel 1.4571
1020 18-28 A4
Item no.
1404292
Bolt
M4x14
Surface
Bright, treated
Material
Stainless steel 1.4571


