Tension jack G
Type 945 M12 G
Item no. 5300061
EAN 4012195413653




Item no. / Type
Dimension A
Thread
Dimension B
Dimension C
Breaking load
Smallest selling unit: 5 piece
5piece
piece
Description
With hook and eye, to DIN 1480.
Technical data
Dimensions
| Dimension A | 16 mm |
|---|---|
| Dimension B | 15,5 mm |
| Dimension C | 125 mm |
Technical data
| Span width | 85 mm |
|---|---|
| Thread | M12 |
| Breaking load | 7 kN |
| Diameter, interior | 16/15,5 mm |
| Length of clamping nut C | 125 mm |
| ROHS-conformant | yes |
| Dimension | M12 |
| Surface | Electrogalvanised |
| Material | Steel |
Environmental Data
0,7654 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7654 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7654 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Dimension A
Thread
Dimension B
Dimension C
Breaking load
Item no.
945 M6 G
9
M6
8,5
110
2
5300037
945 M10 G
14
M10
13,5
125
5
5300053
945 M12 G
16
M12
15,5
125
7
5300061
945 M16 G
22
M16
19
170
8,5
5300088
Dimension A
Thread
Dimension B
Dimension C
Breaking load
945 M6 G
Item no.
5300037
Dimension A
9
Thread
M6
Dimension B
8,5
Dimension C
110
Breaking load
2
945 M10 G
Item no.
5300053
Dimension A
14
Thread
M10
Dimension B
13,5
Dimension C
125
Breaking load
5
945 M12 G
Item no.
5300061
Dimension A
16
Thread
M12
Dimension B
15,5
Dimension C
125
Breaking load
7
945 M16 G
Item no.
5300088
Dimension A
22
Thread
M16
Dimension B
19
Dimension C
170
Breaking load
8,5


