Tension jack A4
Type 945 M10 A4
Item no. 5300124
EAN 4012195901181




Item no. / Type
Dimension A
Thread
Dimension B
Dimension C
Breaking load
Smallest selling unit: 5 piece
5piece
piece
Description
With hook and eye, to DIN 1480.
Technical data
Dimensions
| Dimension A | 14 mm |
|---|---|
| Dimension B | 13,5 mm |
| Dimension C | 125 mm |
Technical data
| Span width | 80 mm |
|---|---|
| Thread | M10 |
| Breaking load | 5 kN |
| Diameter, interior | 14/13,5 mm |
| Length of clamping nut C | 125 mm |
| ROHS-conformant | yes |
| Dimension | M10 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4401 |
Environmental Data
1,3405 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,3405 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,3405 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Dimension A
Thread
Dimension B
Dimension C
Breaking load
Item no.
945 M6 A4
9
M6
8,5
110
2
5300120
945 M10 A4
14
M10
13,5
125
5
5300124
945 M12 A4
16
M12
15,5
125
8
5300127
Dimension A
Thread
Dimension B
Dimension C
Breaking load
945 M6 A4
Item no.
5300120
Dimension A
9
Thread
M6
Dimension B
8,5
Dimension C
110
Breaking load
2
945 M10 A4
Item no.
5300124
Dimension A
14
Thread
M10
Dimension B
13,5
Dimension C
125
Breaking load
5
945 M12 A4
Item no.
5300127
Dimension A
16
Thread
M12
Dimension B
15,5
Dimension C
125
Breaking load
8


