T piece, for trunking type WDK 100230
Type WDK T100230CW
Item no. 6193402
EAN 4012197251659



Item no. / Type
Dimension b
Dimension a
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
T piece to change the direction of the WDK trunking.
Technical data
Dimensions
| Length | 600 mm |
|---|---|
| Width | 230 mm |
| Height | 100 mm |
| Dimension b | 415 mm |
| Dimension a | 600 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Version for | Base |
| Fastening type | Base perforation |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 600x230x100 |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
6,7016 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,7016 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,7016 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension b
Dimension a
Colour
Item no.
WDK T100230RW
415
600
Pure white; RAL 9010
6183992
WDK T100230CW
415
600
Cream; RAL 9001
6193402
WDK T100230LGR
415
600
Light grey; RAL 7035
6163092
WDK T100230GR
415
600
Stone grey; RAL 7030
6193412
Colour
WDK T100230RW
Item no.
6183992
Dimension b
415
Dimension a
600
Colour
Pure white; RAL 9010
WDK T100230CW
Item no.
6193402
Dimension b
415
Dimension a
600
Colour
Cream; RAL 9001
WDK T100230LGR
Item no.
6163092
Dimension b
415
Dimension a
600
Colour
Light grey; RAL 7035
WDK T100230GR
Item no.
6193412
Dimension b
415
Dimension a
600
Colour
Stone grey; RAL 7030
