T piece, for trunking type WDK 100130
Type WDK T100130CW
Item no. 6193400
EAN 4012197251543



Item no. / Type
Dimension a
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
T piece to change the direction of the WDK trunking.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 130 mm |
| Height | 100 mm |
| Dimension a | 400 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Version for | Base |
| Fastening type | Base perforation |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 400x130x100 |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
3,2556 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,2556 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,2556 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension a
Colour
Item no.
WDK T100130RW
400
Pure white; RAL 9010
6183990
WDK T100130CW
400
Cream; RAL 9001
6193400
WDK T100130LGR
400
Light grey; RAL 7035
6163090
WDK T100130GR
400
Stone grey; RAL 7030
6193410
Colour
WDK T100130RW
Item no.
6183990
Dimension a
400
Colour
Pure white; RAL 9010
WDK T100130CW
Item no.
6193400
Dimension a
400
Colour
Cream; RAL 9001
WDK T100130LGR
Item no.
6163090
Dimension a
400
Colour
Light grey; RAL 7035
WDK T100130GR
Item no.
6193410
Dimension a
400
Colour
Stone grey; RAL 7030
