T piece for PYROLINE® Con S BSKH09-K1021 fire protection duct
Type BSKH09-T1021
Item no. 7215645
EAN 4012197308582



Item no. / Type
Dimension B
Dimension H
Dimension b
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
T piece for PYROLINE® Con S fire protection duct, type BSKH09-K1021, consisting of fibreglass lightweight concrete which is resistant to water and frost, for the creation of T branches of the duct. Mounted connectors ensure quick mounting in situ, whilst loosely placed covers ensure quick inspection and reassignment.
Including connection screws and sealing strips.
Including connection screws and sealing strips.
Technical data
Dimensions
| Length | 640 mm |
|---|---|
| Width | 454 mm |
| Height | 195 mm |
| Dimension L | 590 mm |
| Dimension B | 338 mm |
| Dimension H | 195 mm |
| Dimension b | 210 mm |
| Dimension l | 444 mm |
| Dimension h | 105 mm |
Technical data
| With perforation | no |
|---|---|
| Partitions possible | yes |
| Fire resistance class I − installation duct | 90 |
| Fire resistance class E − function maintenance | 30 |
| Jacketing | Without |
| Material of the insulation | Glass-fibre lightweight concrete |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Dimension | 105x210 |
| Material | Fibreglass lightweight concrete |
| Colour | Grey |
| Product series | PYROLINE® con BSK |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension B
Dimension H
Dimension b
Dimension h
Colour
Item no.
BSKH09-T0506
188
140
60
50
Grey
7215633
BSKH09-T0511
238
140
110
50
Grey
7215637
BSKH09-T0521
338
140
210
50
Grey
7215641
BSKH09-T1021
338
195
210
105
Grey
7215645
Dimension B
Dimension H
Dimension b
Dimension h
BSKH09-T0506
Item no.
7215633
Dimension B
188
Dimension H
140
Dimension b
60
Dimension h
50
Colour
Grey
BSKH09-T0511
Item no.
7215637
Dimension B
238
Dimension H
140
Dimension b
110
Dimension h
50
Colour
Grey
BSKH09-T0521
Item no.
7215641
Dimension B
338
Dimension H
140
Dimension b
210
Dimension h
50
Colour
Grey
BSKH09-T1021
Item no.
7215645
Dimension B
338
Dimension H
195
Dimension b
210
Dimension h
105
Colour
Grey

