T piece, for cable trunking type LKM 60060
Type LKM T60060FS
Item no. 6248187
EAN 4012196503599



Item no. / Type
Dimension a
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
T piece including cover for changing the direction of the LKM trunking.
Equipotential bonding without additional aids, between base and cover
Equipotential bonding without additional aids, between base and cover
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 60 mm |
| Height | 64 mm |
| Dimension a | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| for duct dimension | 60 x 60 |
| Halogen-free | yes |
| Protective film | no |
| Protection rating | IP30 |
| Departing height | 64 mm |
| Departing width | 60 mm |
| Protection rating IK code | IK10 |
| Version for | Base and cover |
| Fastening type | Base perforation |
| ROHS-conformant | yes |
| Trunking depth | 64 mm |
| Duct height, min. | 64 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 60x60mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | LKM |
Environmental Data
2,0125 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,0125 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,0125 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension a
Colour
Item no.
LKM T60060FS
300
zinc
6248187
LKM T60060RW
300
Pure white; RAL 9010
6249671
Colour
LKM T60060FS
Item no.
6248187
Dimension a
300
Colour
zinc
LKM T60060RW
Item no.
6249671
Dimension a
300
Colour
Pure white; RAL 9010

