T piece, for cable trunking type LKM 40040
Type LKM T40040FS
Item no. 6247725
EAN 4012196652396



Item no. / Type
Dimension a
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
T piece including cover for changing the direction of the LKM ducts.
Equipotential bonding without additional aids, between base and cover
Equipotential bonding without additional aids, between base and cover
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 40 mm |
| Height | 44 mm |
| Dimension a | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| for duct dimension | 40 x 40 |
| Halogen-free | yes |
| Protective film | no |
| Protection rating | IP30 |
| Departing height | 44 mm |
| Departing width | 40 mm |
| Protection rating IK code | IK10 |
| Version for | Base and cover |
| Fastening type | Base perforation |
| ROHS-conformant | yes |
| Trunking depth | 44 mm |
| Duct height, min. | 44 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 40x40mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | LKM |
Environmental Data
1,5449 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,5449 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,5449 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension a
Colour
Item no.
LKM T40040FS
300
zinc
6247725
LKM T40040RW
300
Pure white; RAL 9010
6249256
Colour
LKM T40040FS
Item no.
6247725
Dimension a
300
Colour
zinc
LKM T40040RW
Item no.
6249256
Dimension a
300
Colour
Pure white; RAL 9010

