T piece for cable duct type LKM 60100
Type LKM T60100RW
Item no. 6249701
EAN 4012196318254



Item no. / Type
Dimension a
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
T piece including cover for changing the direction of the LKM ducts.
Equipotential bonding without additional aids, between base and cover
Equipotential bonding without additional aids, between base and cover
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 100 mm |
| Height | 64 mm |
| Dimension a | 300 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| for duct dimension | 60 x 100 |
| Halogen-free | yes |
| Protective film | no |
| Protection rating | IP30 |
| Departing height | 64 mm |
| Departing width | 100 mm |
| Protection rating IK code | IK10 |
| Version for | Base and cover |
| Fastening type | Base perforation |
| ROHS-conformant | yes |
| Trunking depth | 64 mm |
| Duct height, min. | 64 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 60x100mm |
| Surface | Strip galvanised / plastic coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | LKM |
Environmental Data
2,625 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,625 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,625 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension a
Colour
Item no.
LKM T60100FS
300
zinc
6248209
LKM T60100RW
300
Pure white; RAL 9010
6249701
Colour
LKM T60100FS
Item no.
6248209
Dimension a
300
Colour
zinc
LKM T60100RW
Item no.
6249701
Dimension a
300
Colour
Pure white; RAL 9010


