T piece cover, for trunking type WDKH 10020
Type WDKH-T10020RW
Item no. 6175684
EAN 4012195933915



Item no. / Type
6175684 / WDKH-T10020RW
Dimension b
34 mm
Dimension a
45 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 4 piece
4piece
piece
Description
T and intersection cover for changing the direction of the halogen-free WDK-H trunking.
Technical data
Dimensions
| Length | 45 mm |
|---|---|
| Width | 22 mm |
| Height | 10 mm |
| Dimension b | 34 mm |
| Dimension a | 45 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | yes |
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK07. |
| Version for | Hood fitting |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Trunking depth | 10 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 10x20mm |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDKH |
Environmental Data
0,0283 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0283 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0283 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension b
Dimension a
Colour
Item no.
WDKH-T10020RW
34
45
Pure white; RAL 9010
6175684
WDKH-T10020RW
Item no.
6175684
Dimension b
34
Dimension a
45
Colour
Pure white; RAL 9010

