T piece cover, for trunking type WDK 30030
Type WDK HT30030RW
Item no. 6192513
EAN 4012196796397



Item no. / Type
Dimension H
Dimension b
Dimension a
Colour
Smallest selling unit: 4 piece
4piece
piece
Description
T piece hood for changing the direction of the WDK trunking.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Width | 30 mm |
| Height | 30 mm |
| Dimension H | 30 mm |
| Dimension b | 39 mm |
| Dimension a | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| for duct dimension | 30 x 30 |
| Halogen-free | no |
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Version for | Hood fitting |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Trunking depth | 30 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 30x30mm |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,0515 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0515 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0515 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension H
Dimension b
Dimension a
Colour
Item no.
WDK HT30030GR
30
39
50
Stone grey; RAL 7030
6158536
WDK HT30030CW
30
39
50
Cream; RAL 9001
6161979
WDK HT30030LGR
30
39
50
Light grey; RAL 7035
6182887
WDK HT30030RW
30
39
50
Pure white; RAL 9010
6192513
Colour
WDK HT30030GR
Item no.
6158536
Dimension H
30
Dimension b
39
Dimension a
50
Colour
Stone grey; RAL 7030
WDK HT30030CW
Item no.
6161979
Dimension H
30
Dimension b
39
Dimension a
50
Colour
Cream; RAL 9001
WDK HT30030LGR
Item no.
6182887
Dimension H
30
Dimension b
39
Dimension a
50
Colour
Light grey; RAL 7035
WDK HT30030RW
Item no.
6192513
Dimension H
30
Dimension b
39
Dimension a
50
Colour
Pure white; RAL 9010
