T piece cover, for trunking type WDK 13025
Type WDK HTCW13025PW
Item no. 6192448
EAN 4012195959137



Item no. / Type
Colour
This item is a discontinued product!
Smallest selling unit: 10 piece
10piece
piece
Description
T piece cover for changing the direction of the WDK trunking.
Technical data
Dimensions
| Length | 80 mm |
|---|---|
| Width | 25 mm |
| Height | 13 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Version for | Hood fitting |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 15x80x40mm |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Oyster white; RAL 1013 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,0786 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0786 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0786 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
WDK HTCW13025PW
Oyster white; RAL 1013
6192448
WDK HTCW13025RW
Pure white; RAL 9010
6192450
Colour
WDK HTCW13025PW
Item no.
6192448
Colour
Oyster white; RAL 1013
WDK HTCW13025RW
Item no.
6192450
Colour
Pure white; RAL 9010

