T piece adapter WDK 40060
Type GK-TA WDK 1RW
|Item no. 6113310
|EAN 4012196419845



Item no. / Type
Length
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
T-piece adapter to create a 90° junction from the system size Rapid 45-2 53100 and 53165 on a cable trunking WDK40060.
Technical data
Dimensions
| Length | 120 mm |
|---|---|
| Width | 62 mm |
| Height | 55,5 mm |
Technical data
| Mounting perforation in base | no |
|---|---|
| Halogen-free | yes |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP40 |
| Symmetrical | no |
| Number of covers | 0 |
| Cover width 2 | 0 mm |
| Cover width 3 | 0 mm |
| Cover mounting type | Cross-over |
| Protection rating IK code | IK08 |
| Width of the branch | 60 mm |
| for duct width | 100 mm |
| for trunking height | 53 mm |
| Version for | Hood fitting |
| ROHS-conformant | yes |
| Cover width | 0 mm |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 120x62x56 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | Rapid 45® |
Environmental Data
0,1904 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1904 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1904 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
GK-TA WDK 1RW
120
Pure white; RAL 9010
6113310
GK-TA WDK 1LGR
120
Light grey; RAL 7035
6113312
GK-TA WDK 1AL
120
aluminium
6113314
Colour
GK-TA WDK 1RW
Item no.
6113310
Length
120
Colour
Pure white; RAL 9010
GK-TA WDK 1LGR
Item no.
6113312
Length
120
Colour
Light grey; RAL 7035
GK-TA WDK 1AL
Item no.
6113314
Length
120
Colour
aluminium

