T piece 85 FT
Type RT 830 FT
|Item no. 6038234
|EAN 4012197347581



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
T piece for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 85 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 85 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| NATO hole pattern | no |
| Width of the branch | 300 mm |
| Type | T piece horizontal |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 85x300 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 27 St. |
| Product series | MKSM Series, MKS Series, SKSM Series, SKS Series |
Environmental Data
7,837 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,837 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,837 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Item no.
RT 810 FT
100
Hot-dip galvanised
Steel
6038230
RT 820 FT
200
Hot-dip galvanised
Steel
6038232
RT 830 FT
300
Hot-dip galvanised
Steel
6038234
RT 840 FT
400
Hot-dip galvanised
Steel
6038236
RT 850 FT
500
Hot-dip galvanised
Steel
6038238
RT 860 FT
600
Hot-dip galvanised
Steel
6038240
Width
RT 810 FT
Item no.
6038230
Width
100
Surface
Hot-dip galvanised
Material
Steel
RT 820 FT
Item no.
6038232
Width
200
Surface
Hot-dip galvanised
Material
Steel
RT 830 FT
Item no.
6038234
Width
300
Surface
Hot-dip galvanised
Material
Steel
RT 840 FT
Item no.
6038236
Width
400
Surface
Hot-dip galvanised
Material
Steel
RT 850 FT
Item no.
6038238
Width
500
Surface
Hot-dip galvanised
Material
Steel
RT 860 FT
Item no.
6038240
Width
600
Surface
Hot-dip galvanised
Material
Steel

