T piece 60 FT
Type LT 630 R5 FT
Item no. 6213874
EAN 4012196685813



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
T piece, horizontal, for all cable ladder types of 60 mm side height.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 300 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Type | Exit symmetrical |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x300 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
20,8795 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 20,8795 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 20,8795 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6208843
Straight connector cable ladders FTType
LVG 60 FT
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LT 620 R5 FT
200
1,5
6213872
LT 630 R5 FT
300
1,5
6213874
LT 640 R5 FT
400
1,5
6213876
LT 650 R5 FT
500
1,5
6213878
LT 660 R5 FT
600
1,5
6213880
Width
LT 620 R5 FT
Item no.
6213872
Width
200
Rail thickness
1,5
LT 630 R5 FT
Item no.
6213874
Width
300
Rail thickness
1,5
LT 640 R5 FT
Item no.
6213876
Width
400
Rail thickness
1,5
LT 650 R5 FT
Item no.
6213878
Width
500
Rail thickness
1,5
LT 660 R5 FT
Item no.
6213880
Width
600
Rail thickness
1,5
