T piece 60 FS
Type LT 650 R5 FS
Item no. 6213788
EAN 4012196685752



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
T piece, horizontal, for all cable ladder types of 60 mm side height.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 500 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Type | Exit symmetrical |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x500 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
26,94 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 26,94 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 26,94 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6208840
Straight connector cable ladders FSType
LVG 60 FS
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LT 620 R5 FS
200
1,5
6213782
LT 630 R5 FS
300
1,5
6213784
LT 640 R5 FS
400
1,5
6213786
LT 650 R5 FS
500
1,5
6213788
LT 660 R5 FS
600
1,5
6213790
Width
LT 620 R5 FS
Item no.
6213782
Width
200
Rail thickness
1,5
LT 630 R5 FS
Item no.
6213784
Width
300
Rail thickness
1,5
LT 640 R5 FS
Item no.
6213786
Width
400
Rail thickness
1,5
LT 650 R5 FS
Item no.
6213788
Width
500
Rail thickness
1,5
LT 660 R5 FS
Item no.
6213790
Width
600
Rail thickness
1,5
