T piece 60 FS
Type LT 620 R3 FS
Item no. 6225210
EAN 4012196444090



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
T piece, horizontal, with welded rung for all cable ladder types of 60 mm side height.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 200 mm |
| Dimension R | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Type | Exit symmetrical |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x200 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
13,3745 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 13,3745 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 13,3745 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6208840
Straight connector cable ladders FSType
LVG 60 FS
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LT 620 R3 FS
200
1,5
6225210
LT 630 R3 FS
300
1,5
6225212
LT 640 R3 FS
400
1,5
6225214
LT 650 R3 FS
500
1,5
6225216
LT 660 R3 FS
600
1,5
6225218
Width
LT 620 R3 FS
Item no.
6225210
Width
200
Rail thickness
1,5
LT 630 R3 FS
Item no.
6225212
Width
300
Rail thickness
1,5
LT 640 R3 FS
Item no.
6225214
Width
400
Rail thickness
1,5
LT 650 R3 FS
Item no.
6225216
Width
500
Rail thickness
1,5
LT 660 R3 FS
Item no.
6225218
Width
600
Rail thickness
1,5

