T piece 60 A2
Type LT 650 R3 A2
Item no. 6225256
EAN 4012196444229



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
T piece, horizontal, with welded rung for all cable ladder types of 60 mm side height.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 500 mm |
| Dimension R | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Type | Exit symmetrical |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x500 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
42,7783 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 42,7783 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 42,7783 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6208846
Straight connector cable ladders A2Type
LVG 60 A2
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LT 620 R3 A2
200
1,5
6225250
LT 630 R3 A2
300
1,5
6225252
LT 640 R3 A2
400
1,5
6225254
LT 650 R3 A2
500
1,5
6225256
LT 660 R3 A2
600
1,5
6225258
Width
LT 620 R3 A2
Item no.
6225250
Width
200
Rail thickness
1,5
LT 630 R3 A2
Item no.
6225252
Width
300
Rail thickness
1,5
LT 640 R3 A2
Item no.
6225254
Width
400
Rail thickness
1,5
LT 650 R3 A2
Item no.
6225256
Width
500
Rail thickness
1,5
LT 660 R3 A2
Item no.
6225258
Width
600
Rail thickness
1,5

