T piece 110 FT
Type LT 1150 R3 FT
Item no. 6225318
EAN 4012196444472



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
T piece, horizontal, with welded rung for all cable ladder types of 110 mm side height.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 500 mm |
| Dimension R | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Type | Exit symmetrical |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 110x500 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
22,3404 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 22,3404 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 22,3404 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6216548
Straight connector cable ladders FTType
LVG 110 FT
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LT 1120 R3 FT
200
1,5
6225310
LT 1130 R3 FT
300
1,5
6225312
LT 1140 R3 FT
400
1,5
6225314
LT 1145 R3 FT
450
1,5
6225316
LT 1150 R3 FT
500
1,5
6225318
LT 1160 R3 FT
600
1,5
6225320
Width
LT 1120 R3 FT
Item no.
6225310
Width
200
Rail thickness
1,5
LT 1130 R3 FT
Item no.
6225312
Width
300
Rail thickness
1,5
LT 1140 R3 FT
Item no.
6225314
Width
400
Rail thickness
1,5
LT 1145 R3 FT
Item no.
6225316
Width
450
Rail thickness
1,5
LT 1150 R3 FT
Item no.
6225318
Width
500
Rail thickness
1,5
LT 1160 R3 FT
Item no.
6225320
Width
600
Rail thickness
1,5

